??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450170-9
Bill of material
1-6450170-9
Part Number
1-6450170-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-6450170-9
TE Internal Description
MBXL RA RCPT 2P+16S+4P
Product Type
Header
Connector & Housing Type
Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
22
PCB Mount Orientation
Right Angle
Number of Power Positions
6
Number of Signal Positions
16
Number of Rows
4
Board-to-Board Configuration
Right Angle
Operating Voltage
60, 200 VAC
Operating Voltage
60, 200 VDC
Contact Current Rating Max
42 A
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline Pitch
2.54, 6.35 mm
Centerline Pitch
.1, .25 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
High Temperature Part - Not Glow Wire
Packaging Method
Tray
Previews
3D
2D
Download CAD models