??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-6450121-5
Bill of material
1-6450121-5
Part Number
1-6450121-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-6450121-5
TE Internal Description
MBXL RA HDR 16S+4P
Product Type
Header
Housing Type
Plug
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
20
PCB Mount Orientation
Right Angle
Number of Power Positions
4
Number of Signal Positions
16
Number of Rows
4
Board-to-Board Configuration
Right Angle
Operating Voltage
60, 200 VAC
Operating Voltage
60, 200 VDC
Contact Current Rating Max
42 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Noble Metal
Contact Mating Area Plating Material Thickness
.76 um [ 30 - 30 uin ]
Power Contact Base Material
Tin
Underplate Material Thickness
3.43 um
Termination Post & Tail Length
3.43 mm [ .135 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Retention ClipPost
PCB Mount Retention
With
Connector Mounting Type
Board Mount
Mating Retention Type
Retention ClipPost
Centerline Pitch
2.54, 6.35 mm
Centerline Pitch
.1, .25 in
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
High Temperature Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
High Temperature Part - Not Glow Wire
Packaging Method
Tray
Previews
3D
2D
Download CAD models