??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-641974-1
Bill of material
1-641974-1
Part Number
1-641974-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-641974-1
TE Internal Description
12P UMNL PIN HDR ASSY BLK
Product Type
Header
Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
12
PCB Mount Orientation
Vertical
Number of Power Positions
12
Number of Signal Positions
0
Number of Rows
3
Operating Voltage
600 VAC
Contact Current Rating Max
12 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Pre-Tin
Contact Mating Area Plating Material
Pre-Tin
Contact Mating Area Plating Material Thickness
3.81 - 5.08 um [ 150 - 200 uin ]
Multiple Contact Types
Without
Contact Layout
Matrix
Termination Post & Tail Length
3.56 mm [ .14 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Connector Mounting Type
Board Mount
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Nylon
Row-to-Row Spacing
6.35 mm [ .25 in ]
Panel Thickness
.03 - .09 in
PCB Thickness
.062 mm [ 1.57 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
Yes
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Bag
Packaging Quantity
75
For Use With
Mates with Plug Housing (Using Socket Contacts)
Previews
3D
2D
Download CAD models