??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-5055558-1
Bill of material
1-5055558-1
Part Number
1-5055558-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-5055558-1
TE Internal Description
10 PWR TAP CONT PLTD MTR .100
Power Terminal Type
Power Tap
Connector System
Cable-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Footprint
7.62 x 2.54 mm [ .3 x .1 in ]
Number of Positions
10
PCB Mount Orientation
Vertical
Terminal Profile
Standard
Terminal Design
Formed
Contact Termination Area Plating
Tin
Plating Material
Tin
Contact Base Material
Copper Alloy
Contact Current Rating Max
25 A
Contact Termination Area Plating Finish
Matte
Termination Method to Wire & Cable
Tap Screw
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Connector Mounting Type
Board Mount
Centerline
2.54 mm [ .1 in ] Pitch
PCB Thickness
1.57 - 3.18 mm [ .062 - .125 in ] Recommended
Overall Terminal Length
11.17 mm [ .44 in ]
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Power
Packaging Method
Bag
Previews
3D
2D
Download CAD models