??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-480727-0
Bill of material
1-480727-0
Part Number
1-480727-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-480727-0
TE Internal Description
04P CMNL PLUG HSG PM DL NATL
Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Contact Retention Within Housing
Without
Contact Type
Socket
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Locking Leg
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
5.08 mm [ .2 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon GF
Panel Thickness
.64 - 1.65 mm [ .64 - 1.65 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power & Signal
Circuit Identification Feature
With
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
VDE Tested
No
CSA File Number
LR16455
AgencyStandard Number
E28476
UL Rating
Certified, Recognized
Packaging Method
Package
Packaging Quantity
1
For Use With
Pin (Cap) Housing
Previews
3D
2D
Download CAD models