??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Dirak
Description
1-450 - Pressure-Tight Door Furniture for 18mm Stroke
Bill of material
215-9001.00-00000
Order number
Version
Round rod, M8 x 1000mm
Rod Latch
Number of Pressure-Tight Door Furniture
Lock support A20
Redirect for pressure-tight door furniture
Number of Pressure-Tight Door Furniture on Redirect
Rod type
Round rod
Rod diameter Ø
8 mm
Installation type
HTML Online
Product page DIRAK.com
Previews
3D
Dimension
2D
Download CAD models