??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-350720-1
Bill of material
1-350720-1
Part Number
1-350720-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-350720-1
TE Internal Description
09P UMNL V0 PLUG HSG BROWN
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Board, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
9
Number of Power Positions
0
Number of Signal Positions
0
Number of Rows
3
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Layout
Matrix
Multiple Contact Types
Without
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
6.35 mm [ .25 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Brown
Housing Material
Nylon
Row-to-Row Spacing
6.35 mm [ .25 in ]
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
Insertion Force
22.2 Newton
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
VDE Tested
Yes
CSA File Number
LR7189
AgencyStandard Number
E28476
UL Rating
Recognized
CSA Rating
Certified
Packaging Method
Package
Packaging Quantity
1
For Use With
Appropriate Universal MATE-N-LOK Cap or Header
Previews
3D
2D
Download CAD models