??
Catalog navigation
Seleção de modelos em CAD
Available products: 4
HELP_VARIABLE
Company
MayTec
Description
1.32.3EM - T-Nuts for subsequent insertion with springing ball
Bill of material
MayTec 1.32.3EM5_T-nuts for subsequent insertion with spring ball, E, M5
Part number
Description
Diameter of thread
mm
MK
mm
Width
13.4 mm
Width
7.8 mm
Width
3.5 mm
Length
22.0 mm
Length
8.0 mm
Length
9.0 mm
Height
6.8 mm
Height 1
0.8 mm
Diameter
5.0 mm
Previews
3D
Dimensão
2D
Baixar modelos em CAD