目錄: Intercom
Created: 27.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Intercom
1.2436S Precision ground flat steel with machining allowance (50.3 2.2 500)
Intercom
Steels
Precision ground flats according to DIN 59350
Powered by
CAD模型選擇
{intercom/acciai/piatti_di_precisione_din59350/piatti_di_precisione_1_2436s.prj},{NB=1.2436S_Finemente_rettificato_con_sovrametallo_(50.3_2.2_500)},{LARGHEZZA=50.3},{SPESSORE=2.2},{SX=2.2,3.2,4.2,5.2,6.2,8.2,10.4,12.4,15.4,20.4,25.4,30.4,40.4},{LUNGHEZZA=500},{MATERIALE=1.2436 (X 210 CrW 12)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
Intercom
Description
1.2436S - Precision ground flat steel with machining allowance
Bill of material
1.2436S Precision ground flat steel with machining allowance (50.3 2.2 500)
Width
50.3
50.3
mm
Thickness
2.2
3.2
4.2
5.2
6.2
8.2
10.4
12.4
15.4
20.4
25.4
30.4
40.4
2.2
3.2
4.2
5.2
6.2
8.2
10.4
12.4
15.4
20.4
25.4
30.4
40.4
mm
Length
500
1000
500
1000
mm
Material
1.2436 (X 210 CrW 12)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型