??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
HepcoMotion
Description
1-243-4xxx - Hinge (Plastic)
Bill of material
1-243-4048
Order number
Preview
Description
Plastic Hinge
Length
mm
Length
mm
Height
mm
Height
40 mm
Diameter
6.2 mm
Diameter
mm
Finish
Black
Material
Nylon
Weight
0.08 kg/ea.
Product link
Website
Previews
3D
Dimension
2D
Download CAD models