??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-221185-5
Bill of material
1-221185-5
Part Number
1-221185-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-221185-5
TE Internal Description
PLUG,75 OHM,COML BNC
RF Interface
BNC
RF Connector Style
Plug
Compatible with RF Cable Type
Belden 1164A, Belden 1167A
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Body Insulation
Without
Crimp Type
Dual
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Center Contact Plating Thickness
1080 uin
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Cable Mount (Free-Hanging)
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-65 - 85 C [ -85 - 185 F ]
Operating Frequency
2 GHz
Packaging Method
Carton
Dielectric Material
Polyethylene
Additional Features
Hardware Included
Coupling Nut Base Material
Brass
Grade
Commercial
Previews
3D
2D
Download CAD models