??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2177063-4
Bill of material
1-2177063-4
Part Number
1-2177063-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-2177063-4
TE Internal Description
3POS,8MM HV,PLUG HSG,ASSY,SEALED
Connector Style
Housing for male terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
No
Connector & Contact Terminates To
Wire & Cable
Strain Relief
No
Number of Positions
3
Number of Rows
1
Nominal Voltage Architecture
12, 24, 42, 48, 80, 90, 125, 240, 500, 550, 600 V
Operating Voltage
850 VDC
Color
Orange
Connector Code
B
Cable Exit Angle
180
Body Material
PA GF
Mating Pin Diameter
8 mm [ .314 in ]
Mounting Feature
Without
Terminal Position Assurance
No
Polarized
Yes
Centerline
23 mm [ .9 in ] Pitch
Width
92.5 mm [ 3.64 in ]
Height
52.5 mm [ 2.06 in ]
Length
108 mm [ 4.25 in ]
Operating Temperature Range
-40 - 140 C [ -40 - 284 F ]
Circuit Application
Signal
Degree of Protection
IP6K9K
Packaging Method
Box
Packaging Quantity
18
Connector Position Assurance Capable
Yes
Serviceable
No
Previews
3D
2D
Download CAD models