??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2174298-2
Bill of material
1-2174298-2
Part Number
1-2174298-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-2174298-2
TE Internal Description
5mm POWER KEY 3P HDR ASSEMBLY
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
5 mm [ .196 in ] Pitch
Housing Color
Red
Housing Material
Polyamide
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Box
Packaging Quantity
500
Previews
3D
2D
Download CAD models