??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-213977-0
Bill of material
1-213977-0
Part Number
1-213977-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-213977-0
TE Internal Description
V.35 RA SKT ASY,SL,WBDLK LF
Product Type
Connector Assembly
Housing Type
Receptacle
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Loaded Positions
17
Number of Positions
34
PCB Mount Orientation
Right Angle
Position Locations Loaded
A,B,C,D,E,F,H,P,R,S,T,U,V,W,X,Y,and AA
Contact Retention Within Housing
With
Contact Type
Socket, Tab
Contact Termination Area Plating Material
Tin
Contact Termination Area Plating Thickness
2.54 um [ 100 uin ]
Termination Post & Tail Length
3.05 mm [ .12 in ]
Termination Method to Wire & Cable
Solder
Termination Method to Printed Circuit Board
Through Hole - Solder
Screw & Hole Thread Size
6-32 UNC-2A, 6-32 UNC-2B
PCB Mount Retention Type
Boardlock
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Guide Hole
Contact Retention Type Within Housing
Locking Spring
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Jackscrews - Fixed
UL Flammability Rating
UL 94V-0
Housing Color
Black
Housing Material
Polyester GF
Length
40.03 mm [ 1.576 in ]
Height
50.8 mm [ 1.999 in ]
Width
19.05 mm [ .75 in ]
Operating Temperature Range
-55 - 150 C [ -67 - 266 F ]
Shielded
No
Circuit Application
Signal
Packaging Method
Box & Tray, Tray
Packaging Quantity
12
For Use With
Standard Connectors
Previews
3D
2D
Download CAD models