카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9065.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_210_asmtab.prj},{NB=200-9065.00-00000(,8,4,0,0,,)},{GCOL=GDZn verchromt},{BCOL=},{TUR=8},{ZTYP=4},{L=0},{H=0},{IP65=},{MON=},{INFO=Product page DIRAK.com},{PPATH=einbau_20mm/assemblies/1_210_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Dirak
Description
1-210 - Quarter-Turn with Conical Square Insert Pr20.1 L18
Bill of material
200-9065.00-00000
Order number
200-9065.00-00000
200-9065.00-00000
Housing with nut
Zinc die, chrome plated
Zinc die, chrome plated
Insert version
Without
Steel (zinc plated)
Zinc die (chrome plated)
Steel (chrome plated)
Without
Steel (zinc plated)
Zinc die (chrome plated)
Steel (chrome plated)
Door thickness
mm
값 입력 TUR
Door thickness
mm
cm
inch
ft
확인
Cam type
No Cam
No Cam
Cam length
0.000
0.000
mm
Cam height
0.000
0.000
mm
O-Ring and Flat external seal
Without
With
Without
With
Installation
Without
Without O-Ring
With O-Ring
Without
Without O-Ring
With O-Ring
HTML Online
Product page DIRAK.com
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성