카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9040.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_200_asmtab.prj},{NB=200-9040.00-00000(26)},{GI=36},{S=26},{S1=26},{H=26},{HH=36},{AD=1},{BTYP=0},{SZ=},{ZS=},{IP65=},{INFO=Product page DIRAK.com},{PPATH=zubehoer/assemblies/1_200_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 6
HELP_VARIABLE
Company
Dirak
Description
1-200 - Quarter-Turn, with Stepped Cam
Bill of material
200-9040.00-00000
Order number
200-9040.00-00000
200-9040.00-00000
Height
36
36
mm
S max.
mm
값 입력 S
S max.
mm
cm
inch
ft
확인
Maximum door thickness
26
26
mm
Adapter
Without
With
Without
With
Insert type
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Socket head 6mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Slotted 2mm, 4mm deep
Crown type
Slotted (recessed) coinproof
GDF 10 x 5mm France
Crescent (Czech)
Hex. 7/16"
Hex. 10mm
Stepped cam version
Without
Without Stop
With Stop
Without
Without Stop
With Stop
Spacer
Without
With
Without
With
O-Ring and Flat external seal
Without
With
Without
With
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성