??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1969597-8
Bill of material
1-1969597-8
Part Number
1-1969597-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1969597-8
TE Internal Description
18P RCPT VAL-U-LOK V2
Product Type
Housing
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
18
Number of Rows
2
Operating Voltage
600 VAC
Contact Retention Within Housing
Without
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon 66
Row-to-Row Spacing
4.2 mm [ .165 in ]
Width
19.8 mm [ .779 in ]
Length
39 mm [ 1.5354 in ]
Height
11.7 mm [ .4606 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
AgencyStandard
CSA, UL
CSA File Number
208567
AgencyStandard Number
E28476
UL Rating
Recognized
Packaging Method
Bag
Packaging Quantity
500
For Use With
Receptacle Housing
Previews
3D
2D
Download CAD models