??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1-1840870-4
Bill of material
1-1840870-4
Part Number
1-1840870-4
Description
2X8, Gigabit, GY/GY LEDs
Brand
TRP
Number of Ports
2X8
Speed
1G
LED
Yes
LED Type
GY/GY
Height Profile
Standard
Operating Temperature
0 to 70 °C
EMI Tabs
Yes
PoE Rating
N/A
Voransichten
3D
2D
CAD-Modelle herunterladen