??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840863_4
Bill of material
1-1840863-4
Part Number
1-1840863-4
Description
2X8, S9HG02, GIGABIT, PoE+, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
2X8
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
Yes
Port Configuration
-
Operating Temperature
0 to 70 °C
PoE Rating
PoEp 30W
Previews
3D
2D
Download CAD models