??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840581_3
Bill of material
1-1840581-3
Part Number
1-1840581-3
Description
1X4, 7G41, GIGABIT, Tab Up| Low Profile, With LED
Brand
TRP
Speed
1000BASE-T
Number of Ports
1X4
LED
Yes
LED Type
Y/GO
Height Profile
Low
EMI Tabs
Yes
Port Configuration
Tab Up
Operating Temperature
0 to 70 °C
PoE Rating
N/A
Previews
3D
2D
Download CAD models