??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1_1840055-4
Bill of material
1-1840055-4
Part Number
1-1840055-4
Description
2X6, S8G56, GIGABIT, With LED
Brand
TRP
Speed
1000BASET
Number of Ports
2X6
LED
Yes
LED Type
GY/GY
Height Profile
Standard
EMI Tabs
No
Operating Temperature
0 to 70 °C
Previews
3D
2D
Download CAD models