??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1823748-1
Bill of material
1-1823748-1
Part Number
1-1823748-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1823748-1
TE Internal Description
70POS, MIXED,HEADER ASSY
Connector System
Wire-to-Board
Sealable
Yes
Shielded
No
Hybrid Header
Yes
Number of Signal Positions
70
Number of Positions
70
Number of Rows
3
Number of Sections
1
Color
Black
Connector Code
A1
Tab Width
.3, 1.6 mm
Tab Width
.011, .062 in
Tab Thickness
.6, .8 mm
Tab Thickness
.023, .031 in
Interface Plating
Tin (Sn)
Termination Method
Through Hole - Solder
PCB Mount Retention Type
Mounting Hole
PCB Mount Retention
With
Panel Mount Feature
Without
PCB Mount Alignment
With
Mounting Orientation
Horizontal90
Mounting Holes
With
Locking Interface
With
Centerline
4 mm [ .157 in ] Pitch
Width
32.5 mm [ 1.28 in ]
Profile Height from PCB
42.5 mm [ 1.671 in ]
Length
122.7 mm [ 4.83 in ]
Circuit Application
Signal
Packaging Quantity
55
Packaging Type
Tray
Previews
3D
2D
Download CAD models