??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1744524-0
Bill of material
1-1744524-0
Part Number
1-1744524-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1744524-0
TE Internal Description
EP 10P HEADER ASY NO 8 PIN
Header Type
Unshrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
10
PCB Mount Orientation
Vertical
Number of Power Positions
10
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
3.04 um [ 120 uin ]
Contact Termination Area Plating Thickness
3 um [ 118 uin ]
Contact Mating Area Plating Material Finish
Matte
Contact Layout
Inline
Termination Post & Tail Length
3.7 mm [ .145 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Mating Retention Type
Latch
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon
Length
39.6 mm [ 1.55 in ]
Height
9.4 mm [ .37 in ]
Mating Post Length
7.7 mm [ .303 in ]
Width
8.21 mm [ .323 in ]
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
GWT 750C (Without Flame)
Packaging Method
Bag
Packaging Quantity
500
For Use With
Plug Housing
Previews
3D
2D
Download CAD models