??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1744427-2
Bill of material
1-1744427-2
Part Number
1-1744427-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1744427-2
TE Internal Description
EP Header Asy,Shrouded,12 Pos, GW
Header Type
Shrouded
Product Type
Header
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
12
PCB Mount Orientation
Vertical
Number of Power Positions
12
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
250 VDC
Contact Base Material
Brass
Contact Current Rating Max
8 A
Contact Retention Within Housing
Without
Contact Type
Pin
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Termination Area Plating Thickness
1 um [ 39.37 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.62 mm [ .142 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
Strain Relief
Without
Mating Retention
With
Centerline
3.96 mm [ .156 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Natural
Housing Material
Nylon
Length
50.77 mm [ 1.99 in ]
Height
12 mm [ .472 in ]
Operating Temperature Range
-25 - 105 C [ -13 - 221 F ]
Circuit Application
Power
Glow Wire Rating
GWT 750C (Without Flame)
Packaging Method
Bag
Packaging Quantity
150
For Use With
Receptacle Assembly
Previews
3D
2D
Download CAD models