??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-172336-2
Bill of material
1-172336-2
Part Number
1-172336-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-172336-2
TE Internal Description
UNIVERSAL MATE-N-LOK PLUG 2P
Product Type
Housing
Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Power Positions
2
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Retention Within Housing
Without
Contact Type
Socket
Termination Method to Wire & Cable
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-2
Housing Color
Red
Housing Material
Nylon 66
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
Packaging Method
Bag
Packaging Quantity
500
Previews
3D
2D
Download CAD models