??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-172159-5
Bill of material
1-172159-5
Part Number
1-172159-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-172159-5
TE Internal Description
4CIR MINI-UMNL CAP GREEN
Product Type
Housing
Housing Type
Receptacle
Connector System
Wire-to-Panel, Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
4
Number of Rows
2
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Contact Retention Within Housing
Without
Contact Type
Pin
Multiple Contact Types
Without
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Mounting Ears
Panel Mount Feature
With
Connector Mounting Type
Panel
Centerline
4.2 mm [ .165 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Green
Housing Material
Nylon 66
Row-to-Row Spacing
4.2 mm [ .165 in ]
Length
11.8 mm
Height
9.8 mm
Panel Thickness
.8 - 2 mm [ .031 - .078 in ]
Width
9.8 mm
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
Circuit Application
Power & Signal
Assembly Integration Feature
Without
Glow Wire Rating
Standard Part - Not Glow Wire
VDE Tested
No
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
CSA Rating
Certified
Packaging Method
Bag
Packaging Quantity
500
For Use With
Mini-Universal MATE-N-LOK Cap Housing
미리보기
3D
2D
CAD모델 다운로드