??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1634002-0
Bill of material
1-1634002-0
Part Number
1-1634002-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1634002-0
TE Internal Description
MMCX RA Plg Hex 50Ohm Gold RG174AU, 18
RF Interface
MMCX
RF Connector Style
Plug
Compatible with RF Cable Type
Raychem 5026A1318, Raychem 5026A1331, Raychem 5026A1631, Raychem 5026C1309, Raychem 5026D1028, Raychem 5026D1424, Raychem CLFH-178, Raychem EPD 26995Q, RG 174, RG 188 AU, RG 316U, URM95
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Brass
Body Material Finish
Plated
Body Plating Material
Gold
Body Shape
Circular
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder & Clamp
RF Connector Coupling Mechanism
Snap-On
RF Contact Captivation Method
Solder
Detent
Without
Operating Temperature Range
-55 - 155 C [ -67 - 311 F ]
Operating Frequency
6 GHz
Packaging Quantity
50
Packaging Method
Individual
Dielectric Material
PTFE
Grade
Professional
Previews
3D
2D
Download CAD models