카탈로그: Dirak
생성됨: 25.05.2009
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9037.00-00000
Dirak
Quarter-Turns
Powered by
CAD모델 선택
{dirak/drehriegel/1_160_asmtab.prj},{NB=200-9037.00-00000(00-24Gehaeuse mit HuelseAusfuehrung linksOhne)},{GAUS=Gehaeuse mit Huelse},{AUS=Ausfuehrung links},{BTYP=Ohne},{ZTYP=4},{L=0},{A=0},{H=-2},{MON=},{INFO=Product page DIRAK.com},{PPATH=andere_einbau/assemblies/1_160_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
Dirak
Description
1-160 - Flächenbündiger Drehriegel L20
Bill of material
200-9037.00-00000
Order number
200-9037.00-00000
200-9037.00-00000
Housing Version
Housing with bezel
Housing with bezel
Version
LH version
LH version
Insert type
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Hex. 7/16"
Hex. 10mm
Socket head 6mm
Socket head 8mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
FIAT insert
GDF 10 x 5mm France
Star knob Ø50
Wing knob
Wing knob (only for housing Ø28)
Without
Square 6mm
Square 7mm
Square 8mm
Square 8mm slotted
Triangular 6.5mm CNOMO Type 1
Triangular 7mm
Triangular 8mm
Triangular 9mm EDF
Double bit 3mm Pin
Double bit 5mm Pin
Hex. 7/16"
Hex. 10mm
Socket head 6mm
Socket head 8mm
Socket head 10mm
Socket head 5/16" 3mm Pin
Square socket 6mm
Square socket 7mm
Square socket 8mm
Daimler Benz type
Crown type
Slotted (recessed) coinproof
Crescent (Czech)
FIAT insert
GDF 10 x 5mm France
Star knob Ø50
Wing knob
Wing knob (only for housing Ø28)
Cam type
No Cam
No Cam
Cam length
0.000
0.000
mm
Cam height
0
0
mm
Installation
Without
Without
HTML Online
Product page DIRAK.com
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성