??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532186-8
Bill of material
1-1532186-8
Part Number
1-1532186-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1532186-8
TE Internal Description
M8351303-H01C, MCKS-C2-B-100P6G1-18.0
Mil-Spec
M8351303-H01C
Alias #
094-6935-0001, MCKS-C2-B-100P6G1-18.0
Connector & Housing Type
Plug
Connector & Contact Terminates To
Wire & Cable
Wire Type
Solid
Product Type
Connector
Number of Positions
100
Preloaded
Yes
Shell Plating Material
Electroless Nickel
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Pin
Previews
3D
2D
Stáhnout CAD model