??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532182-7
Bill of material
1-1532182-7
Part Number
1-1532182-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1532182-7
TE Internal Description
M8351303-D01C, MCKS-C2-B-25P6G1-18.0
Mil-Spec
M8351303-D01C
Alias #
094-6435-0001, MCKS-C2-B-25P6G1-18.0
Connector & Housing Type
Plug
Connector & Contact Terminates To
Wire & Cable
Wire Type
Stranded
Product Type
Connector
Number of Positions
25
Preloaded
Yes
Lead Length
457.2 mm [ 18 in ]
Insulation Color
Black
Shell Plating Material
Electroless Nickel
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Pin
Aperçus 3D
3D
2D
Modèles CAO générés