??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532176-7
Bill of material
1-1532176-7
Part Number
1-1532176-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1532176-7
TE Internal Description
M8351304-F01C, MCKS-C2-B-37S6G1-18.0
Mil-Spec
M8351304-F01C
Alias #
094-6636-0001, MCKS-C2-B-37S6G1-18.0
Connector & Housing Type
Receptacle
Connector & Contact Terminates To
Wire & Cable
Wire Type
Stranded
Product Type
Connector
Number of Positions
37
Preloaded
Yes
Lead Length
457.2 mm [ 18 in ]
Insulation Color
Black
Shell Plating Material
Electroless Nickel
Contact Base Material
Beryllium Copper
Contact Mating Area Plating Material
Gold
Contact Type
Socket
Previews
3D
2D
Сваляне на CAD модели