??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478963-0
Bill of material
1-1478963-0
Part Number
1-1478963-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1478963-0
TE Internal Description
SMA PNL SKT RCPT, 2FLNG GSS
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Receptacle
Connector System
Cable-to-Panel
Sealable
No
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Solder Terminal
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
Without
Panel Attachment Style
Front Mount, Rear Mount
Product Length
14.4 mm [ .567 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Panel Cutout
3 x 2.6 Front Mount, 1 x 6.4 + 2 x 2.6 Rear Mount
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
26 GHz
Packaging Quantity
100
Packaging Method
Bag
Dielectric Material
PTFE
Flange and Thread Material
Stainless Steel
Number of Panel Mounting Holes
2
Grade
Professional
Previews
3D
2D
Download CAD models