??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478923-0
Bill of material
1-1478923-0
Part Number
1-1478923-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1478923-0
TE Internal Description
SMA RA PLG SCRMP RG58 GSS
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
KX 15, RG 141A, RG 58C, URM 43, URM 76
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Right Angle
Body Material
Stainless Steel
Body Material Finish
Plated
Body Plating Material
Gold
Ferrule Material
Brass
Crimp Type
Hex
Ferrule Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Not Captivated
Termination Method to Wire & Cable
Solder & Clamp
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
Without
Product Length
14.65 mm [ .577 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Flats Dimension
8.0 AF
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
26 GHz
Packaging Quantity
100
Packaging Method
Bag
Dielectric Material
PTFE
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silicone Rubber
Coupling Nut Plating Material
Gold
Grade
Professional
Previews
3D
2D
Download CAD models