??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478904-0
Bill of material
1-1478904-0
Part Number
1-1478904-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1478904-0
TE Internal Description
SMA STR PLG DS RG405 GSS
Connector Product Type
Connector Assembly
RF Interface
SMA
RF Connector Style
Plug
Compatible with RF Cable Type
RG 405
Connector System
Cable-to-Board
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Stainless Steel
Body Plating Material
Gold
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Not Captivated
Termination Method to Wire & Cable
Solder
RF Connector Coupling Mechanism
Screw
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Product Length
11.2 mm [ .442 in ]
RF Connector Mated Outer Diameter
6.35 mm [ .25 in ] Approximate
Flats Dimension
8.0 AF
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
18 GHz
Packaging Quantity
100
Packaging Method
Bag
Dielectric Material
PTFE
Coupling Nut Base Material
Stainless Steel
Gasket Material
Silicone Rubber
Coupling Nut Plating Material
Gold
Grade
Professional
Previews
3D
2D
Download CAD models