??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478409-0
Bill of material
1-1478409-0
Part Number
1-1478409-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1478409-0
TE Internal Description
BNC Str Jk PS 50Ohm Silver Pltd RG58CU,
RF Interface
BNC
RF Connector Style
Jack
Compatible with RF Cable Type
Raychem 5021D1331, Raychem 5021D1831, Raychem 5021M1631, Raychem EPD 71169Q, RG 188A, RG 316, RG 58C, URM 95
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder & Clamp
Mating Retention Type
Push On
RF Connector Coupling Mechanism
Bayonet
RF Contact Captivation Method
Mechanical
Detent
With
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Quantity
50
Packaging Method
Bag
Dielectric Material
PTFE
Gasket Material
Silicone Rubber
Grade
Professional
Предварительные просмотры
3D
2D
Загрузка CAD-моделей