??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1478201-0
Bill of material
1-1478201-0
Part Number
1-1478201-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1478201-0
TE Internal Description
BNC Ins BHSkt 75Ohm Nickel Silver Pltd
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Body Material
Brass
Body Plating Material
Nickel
Body Insulation
With
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder Terminal
Panel Mount Feature Type
Hex Nut
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
With
Panel Attachment Style
Front Mount
Housing Color
White
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Panel Thickness
1.52 - 3.2 mm [ .062 - .126 in ] Recommended
Panel Cutout
8.7 x 9.6mm D-Shape
Flange Diameter
12.6 mm [ .496 in ]
Operating Temperature Range
-40 - 60 C [ -40 - 140 F ]
Operating Frequency
2 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
ABS
Flange and Thread Material
ABS
Coupling Nut Base Material
Brass
Lockwasher Material
Mild Steel
Lockwasher Plating Material
Nickel
Grade
Professional
Previews
3D
2D
Download CAD models