??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1376421-2
Bill of material
1-1376421-2
Part Number
1-1376421-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1376421-2
TE Internal Description
10mm B-T-W Conn. 2P HDR ASSEMB
Header Type
Shrouded
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
3
PCB Mount Orientation
Vertical
Number of Power Positions
3
Number of Signal Positions
0
Number of Rows
1
Operating Voltage
300 VAC
Contact Base Material
Copper Alloy
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Pin, Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Termination Area Plating Thickness
1 um [ 39.37 uin ]
Contact Layout
Inline
Termination Post & Tail Length
3.5 mm [ .138 in ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mount Retention
Without
PCB Mount Alignment
Without
Mating Alignment
Without
Connector Mounting Type
Board Mount
Mating Retention
With
Mating Retention Type
Latch
Centerline
5 mm [ .197 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Red
Housing Material
Nylon 66 GF
Length
16.6 mm [ .653 in ]
Height
14.1 mm [ .55 in ]
Mating Post Length
6.3 mm [ .248 in ]
Width
14.1 mm [ .555 in ]
PCB Thickness
.063 mm [ 1.6 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
AgencyStandard Number
E28476
Packaging Method
Bag
Packaging Quantity
100
For Use With
Plug Housing
Previews
3D
2D
Download CAD models