??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337613-0
Bill of material
1-1337613-0
Part Number
1-1337613-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337613-0
TE Internal Description
TNC Str Plg Hex 50Ohm Nickel Pltd RG58C
RF Interface
TNC
RF Connector Style
Plug
Compatible with RF Cable Type
Belden 9907, KX 15, Raychem 5021D1331, Raychem 5021D1831, Raychem 5021M1631, RG 141A, RG 58C, URM 43, URM 76
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
Mating Retention Type
Threaded
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
16.256 mm [ .64 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Gasket Material
White Silicone Rubber
Grade
Professional
Previews
3D
2D
Download CAD models