??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337567-0
Bill of material
1-1337567-0
Part Number
1-1337567-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337567-0
TE Internal Description
ISA Str Adp BNCJ-NP Nickel Pltd
Side A Interface
N
Side A Gender
Plug
Side B Interface
BNC
Side B Gender
Jack
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Grade
Professional
Number of Positions
1
Impedance
50 Ohm
Body Plating Material
Nickel
Body Style
Straight
Hermetically Sealed
No
Material
Brass
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Bulkhead
Circuit Application
Power & Signal
Packaging Quantity
25
Dielectric Material
PTFE
Military Style Number
UG-201U
Gasket Material
Silicone Rubber
Aperçus 3D
3D
2D
Modèles CAO générés