??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337552-0
Bill of material
1-1337552-0
Part Number
1-1337552-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337552-0
TE Internal Description
FME Str Jk Hex Nickel Pltd RG58CU, 141A
RF Interface
FME
RF Connector Style
Jack
Compatible with RF Cable Type
Belden 9907, KX 15, RG 141A, RG 58C, RG 76, URM 43
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
Mating Retention Type
Threaded
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
6.4 mm [ .251 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
2 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Coupling Nut Plating Material
Nickel
Crimp Ferrule Material
Brass
Previews
3D
2D
Download CAD models