??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337526-0
Bill of material
1-1337526-0
Part Number
1-1337526-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337526-0
TE Internal Description
BNC RA Adp PJ 75Ohm Nickel Pltd
RF Connector Type
BNC
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Isolated Ground
No
Grade
Professional
Number of Positions
1
Impedance
75 Ohm
Frequency
2 GHz
Body Plating Material
Nickel
Body Style
Elbow
Body Material
Brass
Body Insulation
With
RF Connector Center Contact Material
Brass
RF Connector Center Contact Plating Material
Gold
Connector Mounting Type
Bulkhead
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Circuit Application
Power & Signal
Packaging Quantity
50
Packaging Method
Tray
Gasket Material
Silicone Rubber
Previews
3D
2D
Download CAD models