??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337485-0
Bill of material
1-1337485-0
Part Number
1-1337485-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337485-0
TE Internal Description
SMC Str PCB Skt 50Ohm Gold Plt
RF Interface
SMC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Signal Positions
1
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
50 Ohm
Body Material
Brass
Body Plating Material
Gold
Body Shape
Square
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
3.9 mm [ .153 in ]
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
PCB Thickness
3.2 mm [ .126 in ] Recommended
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Height Above PC Board
11.4 mm [ .449 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Quantity
100
Packaging Method
Box
Dielectric Material
PTFE
Grade
Professional
Previews
3D
2D
Download CAD models