??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337479-0
Bill of material
1-1337479-0
Part Number
1-1337479-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337479-0
TE Internal Description
SMB RM BHSkt 50Ohm Gold Pltd
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Gold
Body Shape
Hexagonal
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
Panel Mount Feature Type
Hex Nut
RF Connector Coupling Mechanism
Snap-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Rear Mount
Product Length
15.4 mm [ .606 in ]
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Panel Thickness
2.4 mm [ .094 in ] Recommended
Panel Cutout
4.9 x 4.5 D-Shape
Flats Dimension
6.0 AF
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Quantity
100
Packaging Method
Tray
Dielectric Material
PTFE
Military Style Number
UG-1455U
Additional Features
Pin Protection
Lockwasher Material
Brass
Lockwasher Plating Material
Gold
Grade
Professional
Previews
3D
2D
Download CAD models