??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337476-0
Bill of material
1-1337476-0
Part Number
1-1337476-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337476-0
TE Internal Description
SMB RM BHJ PS 50Ohm Gold Pltd RG174AU,
Connector Product Type
Connector Assembly
RF Interface
SMB
RF Connector Style
Jack
Compatible with RF Cable Type
KX 22A, KX 3B
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Gold
Body Shape
Hexagonal
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Solder & Clamp
Panel Mount Feature Type
Hex Nut
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Solder
Detent
Without
Panel Attachment Style
Rear Mount
Product Length
21.9 mm [ .862 in ]
RF Connector Mated Outer Diameter
4.75 mm [ .187 in ] Approximate
Panel Thickness
1 - 2.6 mm [ .039 - .102 in ] Recommended
Panel Cutout
4.9 x 4.5 D-Shape
Flats Dimension
6.0 AF
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
4 GHz
Packaging Quantity
100
Packaging Method
Tray
Dielectric Material
PTFE
Additional Features
Pin Protection
Lockwasher Material
Brass
Lockwasher Plating Material
Gold
Grade
Professional
プレビュー
3D
2D
ダウンロード(CADデータ)