您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1-1337474-0
TE Connectivity
Connectors
RF & Coax Connectors_new
RF Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rf_and_coax_connectors_new/rf_connectors/1_1337474_0.prj},{NB=1-1337474-0},{PN=1-1337474-0},{NUMBEROFPOSITIONS=1},{NUMBEROFCOAXIALCONTACTS=1},{PACKAGINGQUANTITY=25},{SHA256=jmHpLMwCeXz2/Oa6Fo/F2z6lr5roAidqthbkDLPMg34=},{INAME=12d13374742d0},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1-1337474-0.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337474-0
Bill of material
1-1337474-0
Part Number
1-1337474-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337474-0
TE Internal Description
UHF Str Plg T-On Silver Pltd PSF 14M, R
RF Interface
UHF
RF Connector Style
Plug
Compatible with RF Cable Type
PSF 14M, Raychem 5012A1422, Raychem 5012E1339, Raychem 5012E1632, Raychem EPD 29108Q, Raychem EPD 71535Q, RG 213, RG 8A, URM 67
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Twist-On
RF Connector Coupling Mechanism
Slide-In
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
18 mm [ .708 in ]
Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
.5
GHz
Packaging Quantity
25
Packaging Method
Bag
Dielectric Material
PTFE
Coupling Nut Base Material
Brass
Coupling Nut Style
Knurled
Grade
Professional
Previews
3D
2D
下載CAD模型
生成CAD模型