??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337472-0
Bill of material
1-1337472-0
Part Number
1-1337472-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337472-0
TE Internal Description
TNC Pnl Skt 50Ohm Silver Pltd
RF Interface
TNC
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
Body Shape
Square
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
Termination Post & Tail Length
9 mm [ .354 in ]
Panel Mount Feature Type
Flange
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Front Mount, Rear Mount
RF Connector Mated Outer Diameter
16.256 mm [ .64 in ] Approximate
Height Above PC Board
17.9 mm [ .705 in ]
Panel Thickness
1.5 - 2.9 mm [ .059 - .114 in ] Recommended
Panel Cutout
1 x 12.0 + 4 x 3.2 Rear Mount, 1 x 9.0 + 4 x 3.2 Front Mount
Flats Dimension
11.0 AF
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Number of Panel Mounting Holes
5
Grade
Professional
Previews
3D
2D
Download CAD models