??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337443-0
Bill of material
1-1337443-0
Part Number
1-1337443-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337443-0
TE Internal Description
BNC Str Jk Hex 75Ohm Nickel Pltd RG59BU
RF Interface
BNC
RF Connector Style
Jack
Compatible with RF Cable Type
Raychem 9524A1311, Raychem 9524A1811, RG 140, RG 210, RG 59B, RG 62A, URM 90
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Body Insulation
With
Crimp Type
Hex
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Bayonet
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
2 GHz
Packaging Quantity
50
Packaging Method
Bag
Dielectric Material
PTFE
Grade
Professional
预览
3D
2D
下载CAD模型