??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337420-0
Bill of material
1-1337420-0
Part Number
1-1337420-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337420-0
TE Internal Description
BNC Str Plg MC 50Ohm Nickel Pltd RG58CU
RF Interface
BNC
RF Connector Style
Plug
Compatible with RF Cable Type
Raychem 5019D3318, Raychem 5021D1331, Raychem 5021D1831, Raychem 5021M1631, Raychem EPD 60470Q, Raychem EPD 64319Q, Raychem EPD 71169Q, RG 141A, RG 58C, URM 43, URM 76
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Nickel
Body Insulation
With
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Brass
Termination Method to Wire & Cable
MIL-Clamp
Mating Retention Type
Threaded
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Operating Frequency
4 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Military Style Number
UG-88CU
Coupling Nut Base Material
Brass
Gasket Material
Silicone Rubber
Grade
Professional
Previews
3D
2D
Download CAD models