??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337417-0
Bill of material
1-1337417-0
Part Number
1-1337417-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337417-0
TE Internal Description
N BHSkt 50Ohm Silver Pltd
RF Interface
N Type
RF Connector Style
Jack
Connector System
Cable-to-Panel
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Solder Terminal
Panel Mount Feature Type
Hex Nut
RF Connector Coupling Mechanism
Threaded
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
Panel Attachment Style
Front Mount
RF Connector Mated Outer Diameter
19.05 mm [ .75 in ] Approximate
Panel Thickness
3 mm [ .118 in ] Recommended
Panel Cutout
15.9 x 14.6mm Double D-Shape
Flange Diameter
19 mm [ .748 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Flange and Thread Material
Brass
Lockwasher Material
Brass
Lockwasher Plating Material
Silver
Grade
Commercial
Previews
3D
2D
Download CAD models