??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1337415-0
Bill of material
1-1337415-0
Part Number
1-1337415-0
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1-1337415-0
TE Internal Description
N Str Plg Hex 50Ohm Silver Pltd RG9BU,
RF Interface
N Type
RF Connector Style
Plug
Compatible with RF Cable Type
Raychem 5012A3422, Raychem 5012F3332, Raychem 5012F3832, Raychem 5012M3612, RG 214, RG 9B, URM 91
Connector System
Cable-to-Cable
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Connector Seal Type
Gasket
Number of Positions
1
Number of Coaxial Contacts
1
Impedance
50 Ohm
Cable Connector Orientation
Straight
Body Material
Brass
Body Plating Material
Silver
Ferrule Material
Annealed Copper
Crimp Type
Hex
Ferrule Plating Material
Silver
RF Connector Center Contact Plating Material
Silver
RF Connector Center Contact Material
Brass
RF Connector Contact Configuration
Captivated Contacts
Termination Method to Wire & Cable
Crimp
RF Connector Coupling Mechanism
Threaded
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
19.05 mm [ .75 in ] Approximate
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
11 GHz
Packaging Quantity
50
Packaging Method
Box
Dielectric Material
PTFE
Military Style Number
UG-1682U
Coupling Nut Base Material
Brass
Gasket Material
Silicone Rubber
Grade
Commercial
Previews
3D
2D
Download CAD models